Schimbător manual mână robot

Manual robotic tool changer to change a hand/tool of the robot end.
Directly mounted to a flange of a robot (FANUC Robot CRX-10iA) corresponding to mounting pattern 4.

Features

Manual quick change

Best suitable to collaborative robots

Master Cylinder SXR0070-M

Able to mount directly to the robot corresponding to robot flange mounting pattern 4.

Tool Flange SXR0070-T

Mounting hole dimensions of the tool flange are the same as dimensions of mounting pattern 4. Able to mount a currently-using hand to the tool flange without modification.

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Ready to schedule a CRX Cobot demo or request a quote?