Gripper electric New-Era

New-Era electric gripper ELCT1 series is compatible with the collaborative robot CRX plug-and-play.

Install the plug-in software and program with CRX Tablet TP.

Able to operate intuitively and easily without any specialized knowledge.

 

Features

  •  Plug & work quick and easy connection.
  • Controllable by CRX Plug-in.
  • 20mm stroke.
  • Gripping force: 3-step setting. (60N / 80N / 100N)
  • Operating time: 3-step setting.(0.9s/1.2s/1.8s)

 

Suitable Applications

Pick and Place, Assembly, Quality Testing, Palletizing / De-palletizing

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

Product dimensions

L(117)xW(81)xH(100)

Ready to schedule a CRX Cobot demo or request a quote?