piCOBOT®L
piCOBOT® L is a uniquely powerful vacuum pump unit that maximizes the lifting qualities of cobots and small industrial robots, even in harsh environments. It boosts productivity by enabling fast movements for applications like packaging, palletizing, part assembly, and machine tending. As piCOBOT® L is compatible with a wide variety of gripper units, from Piab Standard or Custom-Line Solutions to in-house developments, the flexibility it offers is exceptional.

Features
- Lightweight design with low build height yet superior performance and reliability.
- IP65 compliance enables use in harsh environments.
- Easy access to vital parts for simplified cleaning.
- Exceedingly powerful with up to four COAX®SX42 ejectors enabling payloads of up to 16 kg (35 lbs).
- Plug & Play software and interfaces offered for Fanuc (LR-, CR- and CRX-series) cobots.
- Generic electrical interfaces with multiple mounting options are available to fit any other cobot or small industrial robot.
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard or Custom-Line solutions to inhouse developments.
Suitable Applications
- FMCG in e-commerce and packaging
- (Intra) Logistics & warehousing
- Pharma and cosmetics, incl. packaging
- General Metal forming and machining
- Plastics part picking
- Pick and place applications
- Packaging, palletizing and depalletizing of packages and boxes
- Bin picking / Random bin picking
- Boxes and containers
Quick Facts
Compatibilty with which CRX model:
ALL models
Includes CRX Plugin?
Yes