G4T4 – MOBILNÍ COBOTY
GER4TECH Mechatronik is known for its extensive experience as a system integrator in the industry and offers customers high-quality automation solutions at a fair price. GER4TECH uses the Fanuc CRX-10iA/L cobot. It is protected optimally against dust and oil spilling happening often in an industrial environment. This corresponds to the safety standards according to ISO 10218-1. The Cobots can be easily used in a wide variety of applications such as automated guided vehicles (AGV) because of their light weight. With a reach of 1.418 mm and a load capacity of 10 kg, it is ideal for the task. The long arm with a long reach as well as the slim body and compact wrist offer you the maximum flexibility.
Features
- Suitable for transports up to 25kg (600 x 400 x 150mm)
- Certified for user safety
- Active load handling device
- 4 x 21 Ah / 24V Wiferion etaSTORE LFP lithium-ion batteries included
- Gamepad included
- Software license for Smart Shuttle included
- Fleet management included
- Smart Shuttle GUI graphical interface and user interfaces included
Quick Facts
CRX-10iA/L