CoboMover CMF

Linear axis, constructed and optimized for the positioning/moving of cobots.The CoboMover linear axis can be used to extend the range of a cobot. With the use of a seventh axis, this can extend its working range by up to five meters or increase a cobot capacity by allowing it to take on additional tasks or serve several workstations.

Features

For the construction of the linear axes, particular attention is paid to ensure:

  • no clamping or pinch points are present (ready for collaboration)
  • compact design for use in the most narrow of spaces, few interference contours
  • long service life and low maintenance effort
  • versatility in use: suitable fastening on welding table with 100 mm pitch

 

Suitable applications

any, as for example welding, surface tretment, machine loading, machine operation, packaging, palletizing and many more.

Quick Facts

Compatibilty with which CRX model:

CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L

 

Includes CRX Plugin?

no, not necessary, the CRX is able to controll a 7th axis directly

 

Ready to schedule a CRX Cobot demo or request a quote?