Robot-Flex
Suits/Covers by NABELL for FANUC CRX series Collaborative Robots.
Nabell has developed a variety of fabrics and options for our Robot-Flex robot suits. We saw the need for functional covers to help protect the robot arm from environmental factors that could negatively affect its performance. Our NRF series suits are designed for optimal range of motion for each of the FANUC CRX models offered and most are now available. These suits or covers combine our traditional processing techniques with the latest 3D printing technologies for a perfect fit.
Features
- The NRF series suits protect the robot arm from environmental factors
- The NRF series suits are designed for optimal range of motion for each of the FANUC CRX models
- The NRF series suits combine our traditional processing techniques with the latest 3D printing technologies
Suitable Applications
Materials & Descriptions:
- NRF-1: General purpose use (dust and water resistant)
- NRF-2: Impact Resistance (blast, abrasion, and chips)
- NRF-3: Paint Resistance (misting, chemical cleanings, wash downs and painting)
- NRF-4: Oil and Coolant Resistance (tooling & machining)
- NRF-5: Heat and Spatter Resistance (machining & welding processes)
- NRF-6: Food and Drug Resistance (food processing & clean room applications)
Quick Facts
Compatibilty with which CRX model:
ALL models
Includes CRX Plugin?
No