CRX-10iA/L
El Cobot CRX-10iA/L es uno de los modelos de nuestra amplia gama de Robots Colaborativos.


10kg Payload
⌀ 190mm Footprint
1,418mm reach
Underflip Motion
39kg Mechanical Weight

Más posibilidades
El Robot Colaborativo CRX-10iA/L, con una capacidad de carga de 10kg, 1418mm de alcance y un movimiento underflip único es una solución perfecta.

Instalación sencilla
- Lightweight and compact Cobot design allows for easy integration into any work area or existing system.
- Easy to install without the use of a crane or lifting equipment.
- CRX Collaborative Robots uses FANUC’s latest compact R-30iB Mini Plus Controller for even more space savings.
- Runs on standard 230V power.
Nueva programación sencilla
- Easily program and teach points on your new CRX Cobot using the new teach pendant user interface for lead-through teaching and simple drag and drop programming.
- With the new FANUC CRX e-Learning videos, you can learn just how easy it is to get started with the CRX. Register today and watch the free online CRX training videos that demonstrate the ease of use and simple set-up. Designed to get your production up and running in no time.
Dispositivos CRX
- Connecting or switching out peripherals is easy with a wide selection of FANUC approved devices.
- Two connection ports on the J6 axis offer quick connections and interchangeability for end of arm tooling (EOAT), such as grippers and cameras.
- FANUC intelligent features allow for easy connection to iRVision, force sensors, and more.