Pneumatic Collaborative Robot Gripper Series CSSP

The Series CSSP pneumatic gripper provides an innovative solution for cobots used in
industrial process applications such as machine tool tending, end-of-line packaging, and
assembly. Its lightweight and compact design optimises available space and cobot payload,
ensuring flexibility, safety, ease of use, and efficiency.

Features

1. Safety

  • Compliant with ISO TS 15066.
  • Maintains position even in the event of pressure failure.
  • Maintains the workpiece even in the event of pressure failure (with spring).

2. Plug & Play

  • Integrated control valves.
  • Simple connection with a single pneumatic input and a single electrical power supply.
  • Universal mechanical interface compatible with the main cobot makes, including ABB, UR, and FANUC.
  • Intuitive user interface easily integrates with the cobot control system.

3. Flexibility

  • Standard or customised gripper fingers.
  • The gripper can be powered and controlled directly from the interface on the cobot wrist or through external devices such as the cobot controller, HMI, or PLC.

 

Suitable Applications

Machine tool tending, end-of-line packaging, and assembly

Quick Facts

Compatibilty with which CRX model:

All CRX models with the Cobot standard ISO flange: ISO 9409-1-50-4-M6

Includes CRX Plugin?

Yes

 

Ready to schedule a CRX Cobot demo or request a quote?