piCOBOT®
piCOBOT® is a compact and exceedingly powerful vacuum pump unit in relation to its size. It delivers superior performance for collaborative robot applications, cobots, like kitting and bin picking. The ejector is powered by Piab’s multistage COAX® technology and comes with integrated controls for easy installation, flexible programming and continuous monitoring. An array of add-ons is offered to maximize flexibility and finetuning.
Features
- Superior performance and lifting capabilities in relation to extremely small footprint and lightweight design. Payloads of up to 7 kg (15 lbs)
- Built in functions for increased service life and reliability.
- Plug & Play software and interfaces offered for Fanuc (LR-, CR- and CRX-series) cobots.
- Generic electrical interfaces with multiple mounting options are available to fit any other cobot.
- Comes with a broad range of fully adapted grippers of different functionality and size – from Piab standard, or Custom-Line solutions, to inhouse developments.
Suitable Applications
- Bin picking / Random bin picking
- Kitting
- Robot pick and place and packing
- Boxes and containers
- Card / lid feeding and sorting
Quick Facts
Compatibilty with which CRX model:
ALL models
Includes CRX Plugin?
Yes