by tempuser | Aug 6, 2025 | Partner-EU
Fastening solutions ESTIC is a comprehensive assembly manufacturer offering screw tightening and press-fitting systems, along with a wide range of related applications and automation equipment. The combination of the Handy2000Touch controller and the FANUC CRX robot...
by tempuser | Jul 23, 2025 | Partner-EU
ZiMo ZiMo is Zimmer Group’s flexible and individually configurable robot cell. Whatever the task – whether installation work, pick-and-place tasks or machine loading – the compact design allows almost unrestricted positioning – exactly where you need it and...
by tempuser | Jun 18, 2025 | Partner-EU
SENTIR mat Safety Contact Mat The ASO SENTIRmat safety contact mat is a pressure sensitive sensor providing safety protection to property and people. The safety mat secures the working area around the robot: Depending on the setting, stepping onto the mat can either...
by tempuser | Jun 18, 2025 | Partner-EU
SENTIR bumper 4 robotics The ASO SENTIR bumper provides a safety protection to people and property and has excellent cushioning and overtravel properties. When the bumper is touched, a safe stop signal is generated so that cobot users are protected from impacts and...
by tempuser | Jun 18, 2025 | Partner-EU
piCOBOT® Electric piCOBOT® Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled...
by tempuser | Feb 9, 2025 | Partner-EU
CoboMover CMF Linear axis, constructed and optimized for the positioning/moving of cobots.The CoboMover linear axis can be used to extend the range of a cobot. With the use of a seventh axis, this can extend its working range by up to five meters or increase a cobot...
Recent Comments