GRIPKIT-CR-EASY-L для FANUC CRX

The GRIPKIT-CR-EASY-L is aimed at FANUC CRX users, who want to start simply and easily, but who want to have a high level of mechanical precision! The integrated smart sensor less gripping part detection ensures high performance with FANUC CRX in daily operation.

  • INCLUDES A CRX Plugin
  • CONFIGURABLE STROKE
  • CONFIGURABLE SPEED
  • CONFIGURABLE FORCE
  • OPTIONAL FINGERS
  • USES WRIST CONNECTOR

 

Features

  • Plug&Work
  • Collaborative safe design
  • Compact design allow underflip motion with CRX iA10-L
  • 30 mm stroke
  • 75 – 200 N force
  • High precise WEISS ROBOTICS belt kinematics, are used to move the base jaws in synchronicity
  • Quick external software setting by USB interface
  • Compatible with FINGERKIT FK-20
  • Controllable by CRX Plugin
  • Certification by FANUC
  • Preliminary technical advice and application support by WEISS ROBOTICS
  • 20 million cycle or 12 months under warranty period

Suitable Applications

MATERIAL HANDLING, ASSEMBLY, MACHINE TENDING, HANDLING FOR LASER MARKING, PIN PICKING APPLICATION

 

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

Ready to schedule a CRX Cobot demo or request a quote?