G4T4 – МОБІЛЬНІ КОБОТИ

GER4TECH Mechatronik is known for its extensive experience as a system integrator in the industry and offers customers high-quality automation solutions at a fair price. GER4TECH uses the Fanuc CRX-10iA / L cobot. It is protected optimally against dust and oil spilling happening often in an industrial environment. This corresponds to the safety standards according to ISO 10218-1. The Cobots can be easily used in a wide variety of applications such as automated guided vehicles (AGV) because of their light weight. With a reach of 1.418 mm and a load capacity of 10 kg, it is ideal for the task. The long arm with a long reach as well as the slim body and compact wrist offer you the maximum flexibility.

 

Features

  • Suitable for transports up to 25kg (600 x 400 x 150mm)
  • Certified for user safety
  • Active load handling device
  • 4 x 21 Ah / 24V Wiferion etaSTORE LFP lithium-ion batteries included
  • Gamepad included
  • Software license for Smart Shuttle included
  • Fleet management included
  • Smart Shuttle GUI graphical interface and user interfaces included

    Quick Facts

    Compatibility

    CRX-10iA/L

    Ready to schedule a CRX Cobot demo or request a quote?