Захвати для колаборативних роботів

FANUC Robot CRX Series compatible pneumatic grippers.
CKD Gripper´s air drive offers high gripping power while being light and compact.

 

Features

  • Mountable on robot in just 2 minutes
  • Enables gripper replacement without tools
  • Teaching time reduced to 1/10
  • 3 models in the lineup to match applications
  • Total support for air systems  

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

Ready to schedule a CRX Cobot demo or request a quote?