qb SoftHand Industry

The qb SoftHand Industry is an anthropomorphic robotic hand based on soft-robotics technology. With 19 DoFs and only 1 degree of actuation it’s flexible, adaptable and able to interact with the surrounding environment, objects and humans while limiting the risk of hurting the operators, spoiling the products to be handled, and damaging the robot itself.

The qb SoftHand Industry is designed specifically for industrial applications and for industrial tasks, complying to the standards and certifications of industrial and collaborative robotics (EN ISO 12100:2010; EN ISO 10218-1:2011; EN ISO 10218-2:2011; ISO/TS 15066:2016). It is the 1st robotic hand certified as “collaborative gripper”.

Features

  • Five fingers gripper.
  • Right-hand and left-hand available.
  • Adjustable wrist angle position.
  • IP65: splash, water and dust resistant.
  • Interchangeable glove.
  • Gloves for special applications available on request.

 

    Quick Facts

    Suitable applications:

    Testing, Quality inspection, Pick & Place, Bin Picking, Assembly, Machine tending, R&D

    Compatibility:

    CRX-5iA, CRX-10iA/L, CRX-20iA/L, CRX-25iA

    Includes CRX Plugin?

    NO (Digital I/O interface)

     

    Ready to schedule a CRX Cobot demo or request a quote?