New CRX Cobots iA/L
The latest additions to the CRX family of Collaborative Robots includes the CRX-5iA with a 5kg payload, CRX-20iA/L with a 20kg payload and the CRX-25iA with a 25-30kg payload all follow the CRX-10iA and CRX-10iA/L, Cobot models – both with a 10kg payload.
3 New CRX Cobots with payloads from 5kg – 25kg.
The Perfect Solution
The CRX series of collaborative robots is the perfect solution for manufacturers with little to no robotic experience. The CRX series offers an all-new FANUC programming interface with simple drag and drop technology on a touchscreen pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX Cobots to work safely alongside people in a variety of industrial and manufacturing jobs.
Drag & drop technology on a touchscreen pendant.
CRX Cobots – Safe, Easy-to-Use, Reliable, & Versatile
FANUC’s CRX Cobots are safe, easy-to-use, reliable, and a versatile solution for a wide range of applications, including inspection, machine load/unload, packing, palletising, sanding, welding, and more. The CRX Cobots can detect external forces in the workspace, stopping safely when making contact with a person or object. This technology allows the CRX to work safely alongside people without the need for expensive guarding
CRX-5iA
5kg payload and
994mm reach
CRX-20iA/L
20kg payload and
1,418mm reach
CRX-25iA
25-30kg payload and
1,756-1,889mm reach
Easy Installation
- Lightweight and compact Cobot design allows for easy integration into any work area or existing system.
- Easy to install without the use of a crane or lifting equipment.
- CRX Collaborative Robots uses FANUC’s latest compact R-30iB Mini Plus Controller for even more space savings.
- Runs on standard 230V power.
New Easy Programming
- Easily program and teach points on your new CRX Cobot using the new teach pendant user interface for lead-through teaching and simple drag and drop programming.
- With the new FANUC CRX e-Learning videos, you can learn just how easy it is to get started with the CRX. Register today and watch the free online CRX training videos that demonstrate the ease of use and simple set-up. Designed to get your production up and running in no time.
CRX Devices
- Connecting or switching out peripherals is easy with a wide selection of FANUC approved devices.
- Two connection ports on the J6 axis offer quick connections and interchangeability for end of arm tooling (EOAT), such as grippers and cameras.
- FANUC intelligent features allow for easy connection to iRVision, force sensors, and more.