Grippers
SMC is a global manufacturer of components for the Automation, Controls, and Process industries. SMC partners with FANUC Corporation by providing end-of-arm tooling for the CRX Series Collaborative Robots through our JMHZ2-X7400 Series Air Gripper, ZXP Series Vacuum Gripper, and MHM-X7400 Series Magnet Gripper.
The SMC Gripper Units are certified for Plug and Play integration with the FANUC collaborative robots. The designs are compact and lightweight and work with a multitude of applications between the variations. Installation is simple – connect air supply to unit, connect electrical M8 connector to Cobot, mount unit, and download the FANUC CRX Plug-in Software.
Feature
- Plug and Play configuration for immediate use
- FANUC CRX Plug-in Software
- Operates by simply connecting a compressed air supply tube and an electrical wiring M8 connector
- Standards: ISO 9409-1-50-4-M6
Suitable Applications
Pick-and-Place
Palletizing / De-palletizing
Material Handling
Machine Tending
Assembly
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
Yes