GRIPKIT-CR-EASY-L for FANUC CRX
The GRIPKIT-CR-EASY-L is aimed at FANUC CRX users, who want to start simply and easily, but who want to have a high level of mechanical precision! The integrated smart sensor less gripping part detection ensures high performance with FANUC CRX in daily operation.
- INCLUDES A CRX Plugin
- CONFIGURABLE STROKE
- CONFIGURABLE SPEED
- CONFIGURABLE FORCE
- OPTIONAL FINGERS
- USES WRIST CONNECTOR
Features
- Plug&Work
- Collaborative safe design
- Compact design allow underflip motion with CRX iA10-L
- 30 mm stroke
- 75 – 200 N force
- High precise WEISS ROBOTICS belt kinematics, are used to move the base jaws in synchronicity
- Quick external software setting by USB interface
- Compatible with FINGERKIT FK-20
- Controllable by CRX Plugin
- Certification by FANUC
- Preliminary technical advice and application support by WEISS ROBOTICS
- 20 million cycle or 12 months under warranty period
Suitable Applications
MATERIAL HANDLING, ASSEMBLY, MACHINE TENDING, HANDLING FOR LASER MARKING, PIN PICKING APPLICATION
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
Yes