SE2L Safety Laser Scanner

The IDEC SE2L safety laser scanner is CRX-Ready and the ideal companion for your CRX, offering a winning combination of compact design, responsive safety functions, and advanced features. Its compact and lightweight build ensures seamless integration with the CRX range, preserving valuable workspace and making installation a breeze. The interface between the SE2L and the CRX controller has been proven and all the support documentation is available to ensure your installation is easy.
The customizable safety zones provide flexibility in defining the CRX operating range, while the scanner’s rapid response time to intrusion enhances the safety of human-robot interactions. The SE2L’s multi-purpose scanning capability, intuitive configuration software, and advanced safety features like dynamic and static muting, make it a versatile choice.
It’s designed to monitor collaborative workspaces effectively, ensuring the CRX operates safely alongside human workers. Additionally, its compliance with international safety standards and seamless integration with the CRX control systems make the IDEC SE2L an affordable and dependable solution for enhancing the safety and productivity of collaborative robot applications.

Features

  • FANUC CRX-Ready
  • Compact and space-saving design allows for easy integration onto cobots, minimizing any additional bulk or weight that the robot needs to carry.
  • Wide scanning angle of 270 degrees and multiple protective fields provide comprehensive coverage around the cobot, ensuring safe operation.
  • Configurable warning and protection zones allow for customization to fit the specific needs and range of motion of the cobot, maximizing its safety.
  • High response time and detection capability on fast-moving cobots prevent collisions and injuries in dynamic environments.
  • Collaborative function allows for seamless interaction between the scanner and cobot, ensuring safe and efficient operation without the need for a safety cage.
  • User-friendly software allows for intuitive programming and monitoring of the SE2L scanner’s functions and settings.
  • Enhanced stability and durability even in harsh industrial environments ensures reliable and continuous safety for the cobot and its surroundings.
  • Compliant with international safety standards, making it a trusted and recognized solution for cobot safety globally.
  • Can be easily integrated with other safety systems, such as emergency stop buttons and safety mats, for a comprehensive safety solution for cobot applications.
  • Offers versatile options for mounting and positioning on cobots, allowing for flexibility in design and integration depending on the specific cobot’s needs.

Quick Facts

Suitable applications:

Safety monitoring for cobots, industrial robots, AGV’s, AMR’s, Machine tools and Assembly lines

 

Compatibility:

FANUC CRX Cobot series – CRX-5iA, CRX-10iA, CRX-10iA/L, CRX-20iA/L, CRX-25iA

 

Includes CRX Plugin?

No

 

Ready to schedule a CRX Cobot demo or request a quote?