3D iRVision Camera Cover and Mount
The Anubis 3D Camera cover and mount is designed specifically to cover and protect the FANUC iRVision family of camera systems. It is designed to be fully collaborative compliant while still maintaining access to key functions of the CRX Robot and the iRVision system. Manufactured from Nylon-12. The cover is easily installed between the robot’s mounting flange and your tool.
Fully encloses FANUC iRVision Camera components, including the power and communication cables. Access to key communication ports is unaffected and remains easily accessible. Two-piece design enables access to the Camera for setup and maintenance while still being mounted to the robot.
Features
- Fully encloses FANUC iRVision Camera components, including the power and communication cables.
- Access to key communication ports is unaffected and remains easily accessible.
- Two-piece design enables access to the Camera for setup, and maintenance while still being mounted to the robot.
- 6 Month Limited Warranty Included.
- Official FANUC CRX accessory supplier.
- Designed and Made in Canada.
Product Dimensions
WEIGHT: 710 g LENGTH: 281 mm WIDTH: 114 mm HEIGHT: 208 mm COLOUR: GRAY TOOL CLEARANCE:158 mm DIA
Quick Facts
Suitable Applications
COMPATIBLE iRVision:
- A05B-1426-B102
- A05B-1426-B103
- A05B-1426-B104
- A05B-1426-B112
- A05B-1426-B114
Compatibility:
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
No