SCHMALZ Area Gripping Systems {FQE}
Vacuum grippers suck in the workpiece from above and can thus easily pick up the products, remove them from a row and place them in exactly the right position. In addition, vacuum grippers are particularly gentle on the workpiece and can also handle changing workpieces flexibly.
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Available with suction cups or foam sealing
- Low weight and rounded shape make this gripper perfect for collaborative robots
- For handling products regardless of size and geometry
- Allows handling of products from different picking positions
- Typically used for pick-and-place or end-of-line packaging
Features
- Integrated pneumatic vacuum generator or connection for external vacuum generation
- Available with suction cups or foam sealing
- Low weight and rounded shape make this gripper perfect for collaborative robots
- For handling products regardless of size and geometry
- Allows handling of products from different picking positions
Typically used for pick-and-place, palletizing or de-palletizing, or end-of-line packaging.
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
Yes