B-Flex
As a CRX Cobot solutions provider, BizLink offers not only cables and dresspacks, but they also develop and supply all guiding elements required for smooth CRX operation. Individual support components for guiding dresspacks, diverse installation fittings and innovative coupling and connector systems are some examples of BizLink’s broad range of components. Top quality materials. Longevity. Simple handling.
Features
Safety
- Components designed acc. to international standards for cobots
- Signal color for the J6 holder assembly for better visibility
Fast Installation
- Due to proven LEONI B-Flex components
- No offset at J6 flange
Ease of use
- J6 holder supports manual guided teaching of the robot
- J6 holder can be adjusted easily after first fixation
Corrugated tube
- Special corrugated hose for cobots
- Size 23 & 29 possible
J6 holder
- Modular design allows different mounting positions
- No offset at J6 or interference with the integrated connectors at J6
- Signal color for improved visibility
- J6 holder supports the manual guided teaching function
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
N/A