Plug and Play Gripper Kits
Robotiq’s grippers are simple to integrate into your production environment and easy for workers of all skill levels to use—no robotics experience required. Install your adaptive gripper in just a few minutes, thanks to our Plug and Play gripper kits. Then use our intuitive software interface to program directly on your CRX’s touchscreen.
Features
Robotiq grippers are THE grippers for Collaborative Robots. The Plug and Play integration can quickly adapt to parts of various shapes and sizes. The FANUC plugin enables all Robotiq grippers features with a user-friendly interface directly on the CRX’s touchscreen.
- Hand-E has a stroke of 50 mm with a payload of 5 kg
- 2F-85 has a stroke of 85 mm and a payload of 5 kg
- 2f-140 has a stroke of 140 mm and a payload of 2.5 kg
Suitable Applications
- Machine Tending
- Pick and Place
- Quality Testing
- Assembly
Quick Facts
Compatibility
CRX-10iA, CRX-10iA/L
Includes CRX Plugin?
Yes