Grippers

SMC is a global manufacturer of components for the Automation, Controls, and Process industries. SMC partners with FANUC Corporation by providing end-of-arm tooling for the CRX Series Collaborative Robots through our JMHZ2-X7400 Series Air Gripper, ZXP Series Vacuum Gripper, and MHM-X7400 Series Magnet Gripper.

The SMC Gripper Units are certified for Plug and Play integration with the FANUC collaborative robots. The designs are compact and lightweight and work with a multitude of applications between the variations. Installation is simple – connect air supply to unit, connect electrical M8 connector to Cobot, mount unit, and download the FANUC CRX Plug-in Software.

Feature

  • Plug and Play configuration for immediate use
  • FANUC CRX Plug-in Software
  • Operates by simply connecting a compressed air supply tube and an electrical wiring M8 connector
  • Standards: ISO 9409-1-50-4-M6 

 

 Suitable Applications

Pick-and-Place

Palletizing / De-palletizing

Material Handling

Machine Tending

Assembly

 

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

Ready to schedule a CRX Cobot demo or request a quote?