SCHMALZ Area Gripping Systems {FQE}

Vacuum grippers suck in the workpiece from above and can thus easily pick up the products, remove them from a row and place them in exactly the right position. In addition, vacuum grippers are particularly gentle on the workpiece and can also handle changing workpieces flexibly.

 

  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Available with suction cups or foam sealing
  • Low weight and rounded shape make this gripper perfect for collaborative robots
  • For handling products regardless of size and geometry
  • Allows handling of products from different picking positions
  • Typically used for pick-and-place or end-of-line packaging


Schmalz soft gripper

Features

  • Integrated pneumatic vacuum generator or connection for external vacuum generation
  • Available with suction cups or foam sealing
  • Low weight and rounded shape make this gripper perfect for collaborative robots
  • For handling products regardless of size and geometry
  • Allows handling of products from different picking positions

Typically used for pick-and-place, palletizing or de-palletizing, or end-of-line packaging.

Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

Ready to schedule a CRX Cobot demo or request a quote?