FANUC logo

iRVision

FANUC iRVision – We Empower the FANUC CRX to See, with advanced visual detection systems for Cobots!

EXPERIENCE THE FASTEST, EASIEST, MOST RELIABLE ROBOTIC VISION SYSTEM IN THE WORLD. 

iRVision is FANUC’s unique, fully-integrated 2D and 3D visual detection system that enables FANUC robots to see – making production faster, smarter, and more reliable.

Based on over 30 years of experience, FANUC’s team of in-house experts is dedicated to developing integrated robotic vision systems that are quick to install, easy to use, and ultra-flexible. And best of all, the iRVision visual detection systems for robots can be implemented without complicated programming or expert knowledge.

iRVision FANUC CRX EOAT

Robotic Vision System Features

  • iRVision comes loaded with an easy set-up step by step guide available on the CRX Tablet Teach Pendant
  • Easily configure the vision process directly on the CRX Tablet Teach Pendant or on any browser capable device
  • iRVision comes with powerful fully-integrated toolbox ideal for more custom-made applications
  • iRVision does not require an interface to external devices or hardware for set up or operation
  • Direct camera mounting on the CRX requires no cable management thanks to the CRX’s Rotating Camera Port on the wrist. This port rotates with the tooling
  • The CRX supports both fixed and robot mounted cameras
  • FANUC’s entire robot line and controllers are compatible with iRVision.

iRVision Quick Facts

Compatibility

CRX-10iA, CRX-10iA/L

Includes CRX Plugin?

Yes

iRVision FANUC CRX EOAT
iRVision FANUC CRX EOAT
iRVision TP screen
iRVision TP screen

Ready to schedule a CRX Cobot demo or request a quote?